(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alumina Mortar

Alumina Mortar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,100.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8152-01
2-8152-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Processing capacity
(ml)
External Dimensions
(mm)
Manufacturer Product Name Manufacturer Model JAN code Pedestal Size
(mm)
Internal Capacity

฿ 25,100.69

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 40g φ80X35 Alumina Mortar (mirror finish) KAS-11 KAS-11 4571110702383 110X38 1 Set (Mortar, Lid, Pedestal)

฿ 38,333.53

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 130g φ130X58 Alumina Mortar (mirror finish) KAS-13 KAS-13 4571110702406 130X48 1 Set (Mortar, Lid, Pedestal)

Basic Specifications

  • Product Type
    Mortar
  • Features 1
    The grinding surface is mirror finished with luster. Has a hardness with 99.96% alumina purity and more than 1,450 Vickers hardness (Hv). Can be easily washed without contamination.
  • Features 2
    High strength gives it outstanding pulverization and grinding efficiency. A soft rubber pedestal mounted on the mortar base makes it stable, ensuring easy grinding using one hand. Includes a lid to prevent foreign body adulteration.
  • Set Content
    Mortar, Lid, Base
  • Specification details
    Specific weight: 3.90, Vickers hardness Hv:>1450
  • Material
    Pedestal / Soft Rubber, Lid / Silicone (Thickness 1 mm)
  • Chemical Composition
    Al2O399.96%
  • Internal Capacity
    1 Set (Mortar, Lid, Pedestal)

Product Description

The grinding surface is mirror finished with luster. The alumina purity of 99.96% offers Vickers hardness (Hv) of 1,450 or more. There are no concerns about contamination and cleaning is easy. Has high hardness for excellent crushing efficiency.

Part Number
2-8152-01
2-8152-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Processing capacity
(ml)
External Dimensions
(mm)
Manufacturer Product Name Manufacturer Model JAN code Pedestal Size
(mm)
Internal Capacity

฿ 25,100.69

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 40g φ80X35 Alumina Mortar (mirror finish) KAS-11 KAS-11 4571110702383 110X38 1 Set (Mortar, Lid, Pedestal)

฿ 38,333.53

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 130g φ130X58 Alumina Mortar (mirror finish) KAS-13 KAS-13 4571110702406 130X48 1 Set (Mortar, Lid, Pedestal)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1