(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Capacity Magnet Mortar Set

Medium Capacity Magnet Mortar Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,533.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6022-01 SALE
1-6022-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model JAN code Set Total Weight
(g)
Internal Capacity

฿ 18,533.00

฿ 14,826.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ110X56 Medium capacity magnet mortar set, 80 g, magnetic 80 g Porcelain 4571110702321 480 1 Set (Mortar, Lid, Magnetic Pestle: 1 of Each)

฿ 19,592.00

฿ 15,673.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ130X67 Medium capacity magnet mortar set, 130 g, magnetic 130 g Porcelain 4571110702338 650 1 Set (Mortar, Lid, Magnetic Pestle: 1 of Each)

Basic Specifications

  • Product Type
    Mortar
  • Number Of Rotations(rpm)
    80~1200
  • Specifications
    Mortar Set
  • Features 1
    Dry and wet sanding is possible.
  • Footnotes
    A stirrer and rubber pedestal is necessary for pulverization.
  • Set Content
    Mortar, Lid, Magnetic Pestle x 1 Each
  • Specification details
    Mortar type: Japanese Pharmacopoeia type, pulverized amount standard (refined salt): 80 g porcelain/80 g, 130 g porcelain / 130 g
  • Material
    Main body / Porcelain, Lid / Silicone rubber
  • Pestle Dimensions(mm)
    φ55X52mm
  • Pulverization amount guide
    80 g Magnetic / 80 g, 130 g Magnetic / 130 g
  • Internal Capacity
    1 Set (Mortar, Lid, Magnetic Pestle: 1 of Each)

Product Description

Dry and wet sanding is possible. Powerful stirrer dedicated for magnetic mortars and piston crushers. Tensile strength of approximately 2 kg. Crushes with self-revolution of one magnetic mortar. The magnet piston is swung up and down to perform pulverization.

Part Number
1-6022-01 SALE
1-6022-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model JAN code Set Total Weight
(g)
Internal Capacity

฿ 18,533.00

฿ 14,826.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ110X56 Medium capacity magnet mortar set, 80 g, magnetic 80 g Porcelain 4571110702321 480 1 Set (Mortar, Lid, Magnetic Pestle: 1 of Each)

฿ 19,592.00

฿ 15,673.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ130X67 Medium capacity magnet mortar set, 130 g, magnetic 130 g Porcelain 4571110702338 650 1 Set (Mortar, Lid, Magnetic Pestle: 1 of Each)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1