(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-299-01 |
1-299-02 |
1-299-03 |
1-299-04 |
1-299-05 |
1-299-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | Specifications | Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Accessory | Features 1 | Features 2 | Power Supply | Power Consumption (W) |
Power Cord Length (m) |
Stroke times | Stroke (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190,334.00 ฿ 156,740.05 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 320X356X790 | - | Including AL Hammers, AL Mortars | 15000 | High Speed Stamp Mill ANS-143PL | ANS-143PL | Hammer AL-143H×1, Mortar AL-143P×1 | Converts the motor rotation into up-and-down motion by making use of spring and crushes the object into pieces by hitting it with a hammer. Has a large milling ratio and the crushed particle size corresponds with the operation duration. | The impact strength is freely adjustable with a spring strength adjustment. It includes a lid made of silicone, so the contents won't scatter during pulverizing. | AC100V 50/60Hz | (rated) 49/53 | 4.5 (2P Plug) | 50Hz/100rpm、60Hz/120rpm | 60 | 1 Set (Hammer AL-143H: 1 pc, Thin AL-143P: 1 pc) | ||
฿ 228,401.00 ฿ 188,088.22 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 320X356X790 | - | Including AS Hammers, AS Mortars | 15000 | High Speed Stamp Mill ANS-143PS | ANS-143PS | Hammer AS-143H×1, Mortar AS143P×1 | Converts the motor rotation into up-and-down motion by making use of spring and crushes the object into pieces by hitting it with a hammer. Has a large milling ratio and the crushed particle size corresponds with the operation duration. | The impact strength is freely adjustable with a spring strength adjustment. It includes a lid made of silicone, so the contents won't scatter during pulverizing. | AC100V 50/60Hz | (rated) 49/53 | 4.5 (2P Plug) | 50Hz/100rpm、60Hz/120rpm | 60 | 1 Set (Hammer AS-143H: 1 pc, Thin AS-143P: 1 pc) | ||
฿ 9,110.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Alumina Hammer | - | High-speed stamp milling Alumina Hammer | AL-143H | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 40,427.00 ฿ 32,341.60 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Urn shaped alumina mortar | - | High-speed stamp milling, Thin Vase-Type Alumina Urn | AL-143P | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 77,433.00 ฿ 58,074.75 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Stainless steel thin | - | High-speed stamp milling Stainless Steel Urn | AS-143P | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 13,665.00 ฿ 10,932.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Stainless steel hammer | - | High-speed stamp milling Thin Stainless Steel Hammer | AS-143H | - | - | - | - | - | - | - | - | 1 pc. |
Converts the motor rotation into vertical motion with a spring and crushes the object by hitting it with a hammer. It has a large pulverizing ratio, and the pulverized grain size is proportional to the operating time. The impact force delivered can be changed freely by strengthening or weakening the spring. It includes a lid made of silicone, so the contents won't scatter during pulverizing.
Part Number |
---|
1-299-01 |
1-299-02 |
1-299-03 |
1-299-04 |
1-299-05 |
1-299-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | Specifications | Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | Accessory | Features 1 | Features 2 | Power Supply | Power Consumption (W) |
Power Cord Length (m) |
Stroke times | Stroke (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190,334.00 ฿ 156,740.05 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 320X356X790 | - | Including AL Hammers, AL Mortars | 15000 | High Speed Stamp Mill ANS-143PL | ANS-143PL | Hammer AL-143H×1, Mortar AL-143P×1 | Converts the motor rotation into up-and-down motion by making use of spring and crushes the object into pieces by hitting it with a hammer. Has a large milling ratio and the crushed particle size corresponds with the operation duration. | The impact strength is freely adjustable with a spring strength adjustment. It includes a lid made of silicone, so the contents won't scatter during pulverizing. | AC100V 50/60Hz | (rated) 49/53 | 4.5 (2P Plug) | 50Hz/100rpm、60Hz/120rpm | 60 | 1 Set (Hammer AL-143H: 1 pc, Thin AL-143P: 1 pc) | ||
฿ 228,401.00 ฿ 188,088.22 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 320X356X790 | - | Including AS Hammers, AS Mortars | 15000 | High Speed Stamp Mill ANS-143PS | ANS-143PS | Hammer AS-143H×1, Mortar AS143P×1 | Converts the motor rotation into up-and-down motion by making use of spring and crushes the object into pieces by hitting it with a hammer. Has a large milling ratio and the crushed particle size corresponds with the operation duration. | The impact strength is freely adjustable with a spring strength adjustment. It includes a lid made of silicone, so the contents won't scatter during pulverizing. | AC100V 50/60Hz | (rated) 49/53 | 4.5 (2P Plug) | 50Hz/100rpm、60Hz/120rpm | 60 | 1 Set (Hammer AS-143H: 1 pc, Thin AS-143P: 1 pc) | ||
฿ 9,110.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Alumina Hammer | - | High-speed stamp milling Alumina Hammer | AL-143H | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 40,427.00 ฿ 32,341.60 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Urn shaped alumina mortar | - | High-speed stamp milling, Thin Vase-Type Alumina Urn | AL-143P | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 77,433.00 ฿ 58,074.75 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Stainless steel thin | - | High-speed stamp milling Stainless Steel Urn | AS-143P | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 13,665.00 ฿ 10,932.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | - | Option | Stainless steel hammer | - | High-speed stamp milling Thin Stainless Steel Hammer | AS-143H | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?