(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Ball for Impact Test

Steel Ball for Impact Test

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2407-01

  • Product Type
    Pot Mill
  • Other
    Option
  • Weight/contents(g)
    509
  • Manufacturer Product Name
    Chromium Steel Spheres SUJ-2 φ50 mm
  • Manufacturer Model
    Chrome Ball SUJ-2 φ50 mm
  • Specification details
    JIS B 1501 standard product
  • Material
    High Carbon Chromium Steel (SUJ-2) Antirusting Application on Surface
  • Application
    For strength testing of Earthenware products (ceramic etc.), glass (tempered glass, pair glass etc.), and building materials (plaster board, flooring, roof tiles, external walls, etc.) For impact absorption testing of rubber, elastomer, paint etc.
  • Internal Capacity
    1 pc.
Part Number
1-2407-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,355.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 22 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Pot Mill
  • Other
    Option
  • Weight/contents(g)
    509
  • Manufacturer Product Name
    Chromium Steel Spheres SUJ-2 φ50 mm
  • Manufacturer Model
    Chrome Ball SUJ-2 φ50 mm
  • Specification details
    JIS B 1501 standard product
  • Material
    High Carbon Chromium Steel (SUJ-2) Antirusting Application on Surface
  • Application
    For strength testing of Earthenware products (ceramic etc.), glass (tempered glass, pair glass etc.), and building materials (plaster board, flooring, roof tiles, external walls, etc.) For impact absorption testing of rubber, elastomer, paint etc.
  • Internal Capacity
    1 pc.

Product Description

For strength testing of earthenware products (ceramic, etc.), glass (tempered glass, pair glass, etc.), and building materials (plaster board, flooring, tiles, external walls, etc.). For impact absorption testing of rubber, elastomer, paint, etc.

Specifications of 1-2407-01

  • Product Type
    Pot Mill
  • Other
    Option
  • Weight/contents(g)
    509
  • Manufacturer Product Name
    Chromium Steel Spheres SUJ-2 φ50 mm
  • Manufacturer Model
    Chrome Ball SUJ-2 φ50 mm
  • Specification details
    JIS B 1501 standard product
  • Material
    High Carbon Chromium Steel (SUJ-2) Antirusting Application on Surface
  • Application
    For strength testing of Earthenware products (ceramic etc.), glass (tempered glass, pair glass etc.), and building materials (plaster board, flooring, roof tiles, external walls, etc.) For impact absorption testing of rubber, elastomer, paint etc.
  • Internal Capacity
    1 pc.
Part Number
1-2407-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,355.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 22 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1