(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Ball【5-100 Pieces Per Package】

PP Ball

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,145.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6602-01
1-6602-02
1-6602-03
1-6602-04
1-6602-05
1-6602-06
1-6602-07
1-6602-08
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model

฿ 1,145.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) φ3.2 PP Ball 1/8 Inch (100 pieces) 1/8 Inch

฿ 1,400.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) φ4.8 PP Ball 3/16 Inch (100 pieces) 3/16 Inch

฿ 1,548.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) φ5.6 PP Ball 7/32 Inch (100 pieces) 7/32 Inch

฿ 1,145.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

50 Pieces Per Package

19 Day(s) φ7.9 PP Ball 5/16 Inch (50 pieces) 5/16 Inch

฿ 1,548.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

50 Pieces Per Package

19 Day(s) φ9.5 PP Ball 3/8 Inch (50 pieces) 3/8 Inch

฿ 1,145.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

25 Pieces Per Package

19 Day(s) φ12.7 PP Ball 1/2 1/2 inches

฿ 1,315.00

PP BALL 1 Pack(s)

10 Pieces Per Package

19 Day(s) φ19.05 PP Ball 3/4 3/4 inches

฿ 1,188.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

5 Pieces Per Package

19 Day(s) φ25.4 PP Ball 1 in 1 Inches

Basic Specifications

  • Product Type
    Pot Mill
  • Other
    Option
  • Features 1
    Perfect ball by polished finish.
  • Features 2
    Non-hygroscopic with an excellent resistance to chemicals.
  • Specification details
    Specific gravity: 0.91, heat-resistant temperature: about 120 °C (load 4.6 kg/cm3)
  • Material
    PP (Polypropylene)

Product Description

Perfectly spherical with a polished finish. Non-hygroscopic with an excellent resistance to chemicals.

Part Number
1-6602-01
1-6602-02
1-6602-03
1-6602-04
1-6602-05
1-6602-06
1-6602-07
1-6602-08
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model

฿ 1,145.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) φ3.2 PP Ball 1/8 Inch (100 pieces) 1/8 Inch

฿ 1,400.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) φ4.8 PP Ball 3/16 Inch (100 pieces) 3/16 Inch

฿ 1,548.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) φ5.6 PP Ball 7/32 Inch (100 pieces) 7/32 Inch

฿ 1,145.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

50 Pieces Per Package

19 Day(s) φ7.9 PP Ball 5/16 Inch (50 pieces) 5/16 Inch

฿ 1,548.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

50 Pieces Per Package

19 Day(s) φ9.5 PP Ball 3/8 Inch (50 pieces) 3/8 Inch

฿ 1,145.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

25 Pieces Per Package

19 Day(s) φ12.7 PP Ball 1/2 1/2 inches

฿ 1,315.00

PP BALL 1 Pack(s)

10 Pieces Per Package

19 Day(s) φ19.05 PP Ball 3/4 3/4 inches

฿ 1,188.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

5 Pieces Per Package

19 Day(s) φ25.4 PP Ball 1 in 1 Inches

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1