(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With fluoropolymer Spherical Iron Core

With fluoropolymer Spherical Iron Core

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 873.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-340-01
7-340-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(in)
Manufacturer Product Name Specification details Internal Capacity

฿ 873.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ1/4 fluoropolymer Spherical Iron Core 1/4 Inch Specific Gravity :3.51 1 pc.

฿ 1,208.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ1/2 fluoropolymer Spherical Iron Core 1/2 Inch Specific Gravity :3.58 1 pc.

Basic Specifications

  • Product Type
    Pot Mill
  • Other
    Option
  • Footnotes
    Price per 1 unit. Use if the specific gravity of PTFE 100% is too light.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.

Product Description

·Product type: Pot mill
·Materials: PTFE (Tetrafluoroethylene)
·Size (mm): ⌀6.4/⌀12.7

Part Number
7-340-01
7-340-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(in)
Manufacturer Product Name Specification details Internal Capacity

฿ 873.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ1/4 fluoropolymer Spherical Iron Core 1/4 Inch Specific Gravity :3.51 1 pc.

฿ 1,208.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) φ1/2 fluoropolymer Spherical Iron Core 1/2 Inch Specific Gravity :3.58 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1