(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pot mill turntable ANZ-100S

Pot mill turntable ANZ-100S

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1294-02

  • Product Type
    Pot Mill
  • Size(mm)
    960X490X360
  • Number Of Rotations(rpm)
    170~600/200~700(50Hz/60Hz)
  • Weight/contents(g)
    35000
  • Manufacturer Product Name
    Pot Mill Rotating Table ANZ-100S
  • Manufacturer Model
    ANZ-100S
  • Features 1
    Stepless variable speed by electronic control system facilitates easy control of rotating speeds.
  • Features 2
    Roller interval can be adjusted with a handle to match with the pot mill.
  • Compatible Pot Mill(mm)
    φ120~300
  • Load Resistance(kg)
    30X2
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    210
  • Timer
    Up to 300 hours
  • Roller(mm)
    ø40 x 800 (Effective Length/800)
  • Internal Capacity
    1 unit
Part Number
1-1294-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 189,359.00

฿ 155,937.14

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pot Mill
  • Size(mm)
    960X490X360
  • Number Of Rotations(rpm)
    170~600/200~700(50Hz/60Hz)
  • Weight/contents(g)
    35000
  • Manufacturer Product Name
    Pot Mill Rotating Table ANZ-100S
  • Manufacturer Model
    ANZ-100S
  • Features 1
    Stepless variable speed by electronic control system facilitates easy control of rotating speeds.
  • Features 2
    Roller interval can be adjusted with a handle to match with the pot mill.
  • Compatible Pot Mill(mm)
    φ120~300
  • Load Resistance(kg)
    30X2
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    210
  • Timer
    Up to 300 hours
  • Roller(mm)
    ø40 x 800 (Effective Length/800)
  • Internal Capacity
    1 unit

Product Description

Stepless variable speed by electronic control system facilitates easy control of rotating speeds. Roller interval can be adjusted with a handle to match with the pot mill.

Specifications of 1-1294-02

  • Product Type
    Pot Mill
  • Size(mm)
    960X490X360
  • Number Of Rotations(rpm)
    170~600/200~700(50Hz/60Hz)
  • Weight/contents(g)
    35000
  • Manufacturer Product Name
    Pot Mill Rotating Table ANZ-100S
  • Manufacturer Model
    ANZ-100S
  • Features 1
    Stepless variable speed by electronic control system facilitates easy control of rotating speeds.
  • Features 2
    Roller interval can be adjusted with a handle to match with the pot mill.
  • Compatible Pot Mill(mm)
    φ120~300
  • Load Resistance(kg)
    30X2
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    210
  • Timer
    Up to 300 hours
  • Roller(mm)
    ø40 x 800 (Effective Length/800)
  • Internal Capacity
    1 unit
Part Number
1-1294-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 189,359.00

฿ 155,937.14

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1