(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beads crushing equipment

Beads crushing equipment

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2958-01

  • Product Type
    Pot Mill
  • Number Of Rotations(rpm)
    2000~4600
  • Weight/contents(g)
    5000
  • Manufacturer Product Name
    Beads crushing equipment BM-1S
  • Manufacturer Model
    BM-1S
  • JAN code
    4560111725675
  • Features 1
    It is a bead breaking device for micro tube with cap single bridge. The maximum rotation is 4600 rpm and the sample is crushed at high speed.
  • Features 2
    It is suitable for crushing living tissues (plants and animals). You can use balls and beads made of glass, stainless steel, alumina, and zirconia according to the application.
  • Specification details
    Usable tube: 1.5 mL/2 mL micro tube with a screw cap, display format: digital/safety mechanism: cover coordinated brake, overcurrent fuse
  • Power Supply
    AC100V 50/60Hz
  • Power Cord Length(m)
    1.8 (with 3P Grounding)
  • Timer
    Maximum of 60 seconds (can be set at increments of seconds)
  • Internal Capacity
    1 unit
Part Number
1-2958-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 73,073.00

฿ 54,804.75

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pot Mill
  • Number Of Rotations(rpm)
    2000~4600
  • Weight/contents(g)
    5000
  • Manufacturer Product Name
    Beads crushing equipment BM-1S
  • Manufacturer Model
    BM-1S
  • JAN code
    4560111725675
  • Features 1
    It is a bead breaking device for micro tube with cap single bridge. The maximum rotation is 4600 rpm and the sample is crushed at high speed.
  • Features 2
    It is suitable for crushing living tissues (plants and animals). You can use balls and beads made of glass, stainless steel, alumina, and zirconia according to the application.
  • Specification details
    Usable tube: 1.5 mL/2 mL micro tube with a screw cap, display format: digital/safety mechanism: cover coordinated brake, overcurrent fuse
  • Power Supply
    AC100V 50/60Hz
  • Power Cord Length(m)
    1.8 (with 3P Grounding)
  • Timer
    Maximum of 60 seconds (can be set at increments of seconds)
  • Internal Capacity
    1 unit

Specifications of 1-2958-01

  • Product Type
    Pot Mill
  • Number Of Rotations(rpm)
    2000~4600
  • Weight/contents(g)
    5000
  • Manufacturer Product Name
    Beads crushing equipment BM-1S
  • Manufacturer Model
    BM-1S
  • JAN code
    4560111725675
  • Features 1
    It is a bead breaking device for micro tube with cap single bridge. The maximum rotation is 4600 rpm and the sample is crushed at high speed.
  • Features 2
    It is suitable for crushing living tissues (plants and animals). You can use balls and beads made of glass, stainless steel, alumina, and zirconia according to the application.
  • Specification details
    Usable tube: 1.5 mL/2 mL micro tube with a screw cap, display format: digital/safety mechanism: cover coordinated brake, overcurrent fuse
  • Power Supply
    AC100V 50/60Hz
  • Power Cord Length(m)
    1.8 (with 3P Grounding)
  • Timer
    Maximum of 60 seconds (can be set at increments of seconds)
  • Internal Capacity
    1 unit
Part Number
1-2958-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 73,073.00

฿ 54,804.75

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1