Rotating Frame for Laboratory

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Stepless by electronis control system, adjust easily the rotation speed.
    - Suitable for mixing and reaction of small amount of sample.
    - It is using soft rubber and rollers.
    [Specifications]
    - Roller: Φ20 x 180 mm (effective length 168 mm)
    - Suitable Pot Mill:Φ13~100 mm
    - Withstand Load: 2 kg
    - Timer: Max. 300 times
    - Power Supply: AC100V 50/60 Hz
    - Power Consumption: 6W
    - Weight: 4 kg
    - Rotation Speed: 20~300 rpm
    - Dimensions: 200 x 170 x 140 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat