(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-312-01 |
1-312-02 |
1-312-03 |
1-312-04 |
1-312-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | Specifications | Weight/contents (g) |
Manufacturer Product Name | JAN code | Features 1 | Stroke (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,068.63 ฿ 20,157.37 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 18 Day(s) | 150X280X410 | - | Main Body | 7100 | Hand Press Main Body | 4562108514033 | Solid objects such as tablets can be easily prepared. | 25 | 1 unit | ||
฿ 7,281.50 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 10 Male Type 09 | - | Hand press 10 mm Adapter | 4562108514040 | - | - | 1 pc. | ||
฿ 7,803.72 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 12 Male Type 11 | - | Hand press 12 mm Adapter | 4562108514057 | - | - | 1 pc. | ||
฿ 7,803.72 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 15 Male Type 14 | - | Hand press 15 mm Adapter | 4562108514064 | - | - | 1 pc. | ||
฿ 7,803.72 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 20 Male Type 19 | - | Hand press 20 mm Adapter | 4562108514071 | - | - | 1 pc. |
You can easily make solids such as tablets.
·Product type: Press machine
·Materials: Press main body: cast iron baking coated; lever: cast iron (chrome plated); base: bakelite
Part Number |
---|
1-312-01 |
1-312-02 |
1-312-03 |
1-312-04 |
1-312-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | Specifications | Weight/contents (g) |
Manufacturer Product Name | JAN code | Features 1 | Stroke (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,068.63 ฿ 20,157.37 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 18 Day(s) | 150X280X410 | - | Main Body | 7100 | Hand Press Main Body | 4562108514033 | Solid objects such as tablets can be easily prepared. | 25 | 1 unit | ||
฿ 7,281.50 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 10 Male Type 09 | - | Hand press 10 mm Adapter | 4562108514040 | - | - | 1 pc. | ||
฿ 7,803.72 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 12 Male Type 11 | - | Hand press 12 mm Adapter | 4562108514057 | - | - | 1 pc. | ||
฿ 7,803.72 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 15 Male Type 14 | - | Hand press 15 mm Adapter | 4562108514064 | - | - | 1 pc. | ||
฿ 7,803.72 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 5 Day(s) | - | Option | Female Type 20 Male Type 19 | - | Hand press 20 mm Adapter | 4562108514071 | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?