Options for Waring Blender (Glass, Stainless Steel, for Dry Matter, Conversion Adapter)

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Rotation speed: 7010BUJ/18,000
· 22500 rpm, LB10BUJ/750 – 22500 rpm, 700BUJ/22500 rpm
· Timer: Approx. 3 minutes (7010BUJ)
· Power supply: 100 V AC 50/60 Hz 300 W
· Power Supply Cord Length: 17.5 m (2-pin plug included)
· Size : 700BUJ/φ180 X 170 mm, 7010BUJ
· LB10BUJ/185 X 205 X 190 mm
· Weight: 700BUJ/2.1 kg, 7010BUJ/2.8 kg, LB10BUJ/2.9 kg