(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wonder Blender WB-1

Wonder Blender WB-1

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-5006-01

  • Product Type
    Pulverizer
  • Capacity(ml)
    300
  • Size(mm)
    φ134X270
  • Number Of Rotations(rpm)
    25000
  • Processing capacity(ml)
    100~150
  • Weight/contents(g)
    3600
  • Manufacturer Product Name
    Wonder Blender WB-1
  • Manufacturer Model
    WB-1
  • JAN code
    4580255600362
  • Features 1
    Can instantly pulverize almost all dry objects.
  • Features 2
    Even tablets with a film coating can be crushed as a piece.
  • Footnotes
    It should be avoided to use a wet sample.
  • Specification details
    Cover and brush for fine grinding included (1 for each)
  • Material
    Container/stainless steel (SUS304), blade/stainless steel (SUS420)
  • Power Supply
    AC100V 50/60Hz 700W
  • Power Cord Length(m)
    1.5 (3P Plug)
  • Internal Capacity
    1 unit
Part Number
5-5006-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,835.00

฿ 40,668.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pulverizer
  • Capacity(ml)
    300
  • Size(mm)
    φ134X270
  • Number Of Rotations(rpm)
    25000
  • Processing capacity(ml)
    100~150
  • Weight/contents(g)
    3600
  • Manufacturer Product Name
    Wonder Blender WB-1
  • Manufacturer Model
    WB-1
  • JAN code
    4580255600362
  • Features 1
    Can instantly pulverize almost all dry objects.
  • Features 2
    Even tablets with a film coating can be crushed as a piece.
  • Footnotes
    It should be avoided to use a wet sample.
  • Specification details
    Cover and brush for fine grinding included (1 for each)
  • Material
    Container/stainless steel (SUS304), blade/stainless steel (SUS420)
  • Power Supply
    AC100V 50/60Hz 700W
  • Power Cord Length(m)
    1.5 (3P Plug)
  • Internal Capacity
    1 unit

Product Description

Mill for instantaneously pulverizing dried samples.
[Features]
· Cannot be used with liquids or samples containing water.
· Strong 7-W motor capable of ultra-high speeds of 25,000 rpm.
· Instantaneously pulverizes items that are dried, such as herbal medicines, grains, medicinal herbs, minerals, ceramics, woodchips, etc.
· Even tablets with a film coating can be crushed in one piece.
[Applications]
· Pulverizing to make samples for analysis.
· Can be used for crushing tablets for preparing medicines, etc.

Specifications of 5-5006-01

  • Product Type
    Pulverizer
  • Capacity(ml)
    300
  • Size(mm)
    φ134X270
  • Number Of Rotations(rpm)
    25000
  • Processing capacity(ml)
    100~150
  • Weight/contents(g)
    3600
  • Manufacturer Product Name
    Wonder Blender WB-1
  • Manufacturer Model
    WB-1
  • JAN code
    4580255600362
  • Features 1
    Can instantly pulverize almost all dry objects.
  • Features 2
    Even tablets with a film coating can be crushed as a piece.
  • Footnotes
    It should be avoided to use a wet sample.
  • Specification details
    Cover and brush for fine grinding included (1 for each)
  • Material
    Container/stainless steel (SUS304), blade/stainless steel (SUS420)
  • Power Supply
    AC100V 50/60Hz 700W
  • Power Cord Length(m)
    1.5 (3P Plug)
  • Internal Capacity
    1 unit
Part Number
5-5006-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,835.00

฿ 40,668.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Wonder Blender 5-5006

Wonder Blender 5-5006 image

Wonder Blender 5-5006 image

Specifications

  • Size: ø134 × 270 (diameter 134×270 mm)
  • Rotational speed: 25,000 rpm
  • Power supply: 100 V AC, 50/60 Hz, 700 W
  • Power cord length: 1.5 m (3P plug)
  • Capacity: 300 mL (100 to 150 mL processing capacity)
  • Material: container / stainless steel (SUS304); crushing blade / stainless steel (SUS420)
  • Weight: 3.6 kg
  • With lid for fine grinding and brush (1 each)
  • *Not suitable to be used with liquid samples alone.