(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blender (Waring Blender)

Blender (Waring Blender)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-3408-01

  • Product Type
    Pulverizer
  • Size(mm)
    190X200X365
  • Number Of Rotations(rpm)
    19700/15800
  • Weight/contents(g)
    5000
  • Manufacturer Product Name
    Blender 7011HS
  • Manufacturer Model
    7011HS
  • Accessory
    SUS Container 1000 ml
  • Features 1
    Toughened special steel single blade and special container shape for effective liquefication, emulsification and powdering.
  • Features 2
    It is a type for switching between 2 steps, high-speed and low-speed.
  • Specification details
    2 Stage Switching (High Speed: 19,700 rpm, Low Speed: 15,800 rpm)
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    700
  • Internal Capacity
    1 unit
Part Number
5-3408-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,305.00

฿ 40,244.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pulverizer
  • Size(mm)
    190X200X365
  • Number Of Rotations(rpm)
    19700/15800
  • Weight/contents(g)
    5000
  • Manufacturer Product Name
    Blender 7011HS
  • Manufacturer Model
    7011HS
  • Accessory
    SUS Container 1000 ml
  • Features 1
    Toughened special steel single blade and special container shape for effective liquefication, emulsification and powdering.
  • Features 2
    It is a type for switching between 2 steps, high-speed and low-speed.
  • Specification details
    2 Stage Switching (High Speed: 19,700 rpm, Low Speed: 15,800 rpm)
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    700
  • Internal Capacity
    1 unit

Product Description

Waring blender with a 1 L stainless-steel container and 7-speed variable speed settings.
[Features]
· A tough single blade made of special steel.
· Uses Waring’s unique container shape.
· Performs excellent liquidation, emulsification and pulverization with good efficiency.
· Speed can be changed between 7 speeds.
[Applications]
· Can be used for mixing and stirring of liquid samples and rough pulverization of dried materials.

Specifications of 5-3408-01

  • Product Type
    Pulverizer
  • Size(mm)
    190X200X365
  • Number Of Rotations(rpm)
    19700/15800
  • Weight/contents(g)
    5000
  • Manufacturer Product Name
    Blender 7011HS
  • Manufacturer Model
    7011HS
  • Accessory
    SUS Container 1000 ml
  • Features 1
    Toughened special steel single blade and special container shape for effective liquefication, emulsification and powdering.
  • Features 2
    It is a type for switching between 2 steps, high-speed and low-speed.
  • Specification details
    2 Stage Switching (High Speed: 19,700 rpm, Low Speed: 15,800 rpm)
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    700
  • Internal Capacity
    1 unit
Part Number
5-3408-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,305.00

฿ 40,244.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Blender (Waring Blender)

Blender (Waring Blender) image

Blender (Waring Blender) image

Common specifications

  • Size: 190 × 200 × 365 mm
  • Weight: 5 kg
  • Power supply: 100 V AC, 50/60 Hz
  • Power consumption: 700 W
  • Accessory: SUS container 1,000 mL
  • Waring Blender

Specifications of 5-3407-01

  • Rotational speed: 7-speeds available (1: 3,100 rpm; 2: 3,400 rpm; 3: 6,800 rpm; 4: 8,400 rpm; 5: 13,000 rpm; 6: 15,600 rpm; 7: 20,000 rpm)

Specifications of 5-3408-01

  • Rotational speed: 2-speeds available (high speed: 18,000 rpm; low speed: 14,000 rpm)