X-Treme Mill

Brand :
AS ONE

Caution

    Product Description

    Blender with a continuously variable speed motor unit with a 2-L polycarbonate container set.
    [Features]
    · Instantaneously crushes samples with high power.
    · Allows for mixing, rough pulverizing and fine pulverizing of samples in 1 unit.
    [Applications]
    · For mixing and stirring of liquid samples.

    Details Of Xtreme Mill

    Xtreme Mill image

    Xtreme Mill image

    Specifications of 5-3409-01

    • With polycarbonate container (2 L)
    • Rotational speed: continuously variable speed / 1,300 to 18,000 rpm; pulse / 24,000 rpm (without load)
    • Processing capacity: max. 300-mL container / max. 150 mL; 2-L container / max 2 L
    • Blade material: stainless steel (SUS304)
    • Function: with continuously variable adjustment dial function
    • Power supply: 100 V, 50/60 Hz, 12.2 A
    • Size: 220 × 220 × 320 mm (when 300-mL container is equipped)
    • Weight: 7.0 kg (main unit: 5.5 kg + SUS container (300 mL)/1.5 kg)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    X-Treme Mill | AS ONE | MISUMI Thailand