New Power Mill

Brand :
AS ONE

Caution

    Product Description

    Mill for instantaneously pulverizing dried samples.
    [Features]
    · Cannot be used with liquids or samples containing water.
    · The mill container is detachable.
    · Removing the sample and cleaning the container are easy.
    · There is little to worry about contamination, and it can be used for a variety of types of pulverization.
    · Almost instantaneously pulverizes herbal medicines, grains, medicinal herbs, tablets, minerals and other dried samples.
    [Applications]· For use in pulverizing in order to create samples for analysis, tablet crushing for drug formulation, etc.

    Details Of New Power Mill

    New Power Mill image

    New Power Mill image

    Specifications

    • Size: 195 × 220 × 170 mm
    • Medium grinding, fine grinding, dry type
    • Material: container and blade / stainless steel (SUS304)
    • Max. processing capacity: 150 mL
    • Rotational speed (without load): high speed / 21,000 rpm; variable speed / 900 to 15,200 rpm
    • Container capacity: 300 mL
    • Power supply: 100 V AC (50/60 Hz)
    • Power consumption: 1,380 W
    • Weight: 5 kg
    • Accesory: SUS container 300 mL (with lid)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    New Power Mill | AS ONE | MISUMI Thailand