Absolute Mill

Brand :
AS ONE

Caution

    Product Description

    Mill for instantaneously pulverizing dried samples.
    [Features]
    · Cannot be used with liquids or samples containing water.
    · The mill container can be removed, allowing for easy removal of samples.
    · There is no need to worry about contamination because it can be washed with water, and multiple types of specimens can be pulverized.
    · Allows for ultra-high speed rotation at 24,000 rpm and continuous operation.
    · The mill container is removable, allowing for easy removal of samples and easy cleaning.
    · Almost instantaneously pulverizes herbal medicines, grains, medicinal herbs, tablets, minerals and other dried samples.
    [Applications]
    · Can be used for pulverizing in order to create samples for analysis, tablet crushing for drug preparation, etc.

    Details Of Absolute Mill

    Absolute Mill image

    Absolute Mill image

    Specifications of 5-3400-01

    • Medium grinding, fine grinding, dry type
    • Size: 185 × 220 × 330 mm
    • Material: container and blade / stainless steel (SUS304)
    • Max. processing capacity: 150 mL
    • Rotational speed: high speed / 24,000 rpm; variable speed / 1,000 to 15,000 rpm
    • Power supply: 100 V AC, 50/60 Hz, 975 W
    • Weight: 6.5 kg (as a set with the container)
    • Accessories: SUS container 300 mL (cutter pre-installed), standard cover
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat