Crusher (Rotary type)

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Ultra high-speed rotation can grind uniformly in a short time.
    - It is compact and lightweight, which makes carrying and transportation easy.
    [Specifications]
    - Container Material: Stainless Steel (SUS304)
    - Feather Material: Stainless Steel (SUS420)
    - Rotation Speed: 20,000~30,000 rpm
    - Grinding Tank Dimensions: φ114 x 92 mm
    - Power Supply: AC100V 50/60 Hz
    - Power Cord Length: 2 m
    - Power Consumption: 1.0 kW
    - Crushing Type: Medium Crushing Type/Fine Grinding Type/Dry Type
    - Dimensions: 172 x 136 x 285 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat