Sanitary Vibration Sieve

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Lightweight, compact and easy to carry.
    - The net frame is a one-touch clamp type and can be attached only by stopping at 3 places.
    - Suitable for foreign matter removal process, classification of food/pharmaceutical raw materials, disintegration of coagulated raw materials, and sieving of small quantity and large variety.
    [Specifications]
    - Rotation speed: 3600 rpm
    - Vibration system: Motor
    - Amplitude: 4~10 mm
    - Sieve diameter: φ300 mm (0.1~2.0 mm opening)
    - Motor: 200 W
    - Material: Stainless steel (SUS304)
    - Power supply: 100 VAC, with 2P plug
    - Power cord length: 2 m
    - Power consumption: 200 W
    - Size: 355 x 382 x 583 mm
    - Weight: Approx. 23 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Sanitary Vibration Sieve | AS ONE | MISUMI Thailand