(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stoma Filter Stand

Stoma Filter Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7648-01

  • Product Type
    Pulverizer
  • Other
    Option
  • Compatible Bag Size(mm)
    190X300
  • External Dimensions(mm)
    168 x 256 x 295 (when installed on a desktop)
  • Manufacturer Product Name
    Stoma Filter Stand TSS-01
  • Manufacturer Model
    TSS-01
  • JAN code
    4560111768849
  • Features 1
    Partitions can be detached to clean the inside.
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Internal Capacity
    1 pc.
Part Number
1-7648-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,595.69

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Pulverizer
  • Other
    Option
  • Compatible Bag Size(mm)
    190X300
  • External Dimensions(mm)
    168 x 256 x 295 (when installed on a desktop)
  • Manufacturer Product Name
    Stoma Filter Stand TSS-01
  • Manufacturer Model
    TSS-01
  • JAN code
    4560111768849
  • Features 1
    Partitions can be detached to clean the inside.
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Internal Capacity
    1 pc.

Specifications of 1-7648-01

  • Product Type
    Pulverizer
  • Other
    Option
  • Compatible Bag Size(mm)
    190X300
  • External Dimensions(mm)
    168 x 256 x 295 (when installed on a desktop)
  • Manufacturer Product Name
    Stoma Filter Stand TSS-01
  • Manufacturer Model
    TSS-01
  • JAN code
    4560111768849
  • Features 1
    Partitions can be detached to clean the inside.
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Internal Capacity
    1 pc.
Part Number
1-7648-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,595.69

CRUSHING/MIXING/POWDERING 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1