(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanispec Specimen Bag

Sanispec Specimen Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2015-01

  • Product Type
    Pulverizer
  • Size(mm)
    180X300
  • Other
    Option
  • Manufacturer Product Name
    Sanispec specimen bag, 1,000 pieces
  • Manufacturer Model
    With name space
  • JAN code
    4560111742566
  • Features 1
    Sample bag for Bag Mixer. Specimen names and necessary information can be written directly.
  • Footnotes
    Discolored to light yellow due to gamma ray sterilization.
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Homogenizer capacity(ml)
    80~400
  • Internal Capacity
    1 case (50 sheets x 20 bags)
Part Number
2-2015-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 9,221.39

CRUSHING/MIXING/POWDERING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1 case (50 sheets x 20 bags)

Basic Specifications

  • Product Type
    Pulverizer
  • Size(mm)
    180X300
  • Other
    Option
  • Manufacturer Product Name
    Sanispec specimen bag, 1,000 pieces
  • Manufacturer Model
    With name space
  • JAN code
    4560111742566
  • Features 1
    Sample bag for Bag Mixer. Specimen names and necessary information can be written directly.
  • Footnotes
    Discolored to light yellow due to gamma ray sterilization.
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Homogenizer capacity(ml)
    80~400
  • Internal Capacity
    1 case (50 sheets x 20 bags)

Product Description

This is a sample bag for a bag mixer. You can directly write the sample name and necessary information.

Specifications of 2-2015-01

  • Product Type
    Pulverizer
  • Size(mm)
    180X300
  • Other
    Option
  • Manufacturer Product Name
    Sanispec specimen bag, 1,000 pieces
  • Manufacturer Model
    With name space
  • JAN code
    4560111742566
  • Features 1
    Sample bag for Bag Mixer. Specimen names and necessary information can be written directly.
  • Footnotes
    Discolored to light yellow due to gamma ray sterilization.
  • Specification details
    γ-Ray Sterilized
  • Material
    PE (polyethylene)
  • Homogenizer capacity(ml)
    80~400
  • Internal Capacity
    1 case (50 sheets x 20 bags)
Part Number
2-2015-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 9,221.39

CRUSHING/MIXING/POWDERING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1 case (50 sheets x 20 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1