(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pellet Pestle【100 Pieces Per Package】

Pellet Pestle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4782-02
2-4782-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model

฿ 10,547.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.5 Pellet Pestle K749520-0090 K749520-0090

฿ 10,500.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) 0.5 Pellet Pestle K749520-0590 K749520-0590

Basic Specifications

  • Product Type
    Homogenizer
  • Other
    Option
  • Specifications
    DNase, RNase, Pyrogen Free Individually Wrapped
  • Features 1
    It is used at the time of floating protein, DNA, cells, etc. DNase, RNase and Pyrogen free individually wrapped.
  • Material
    PP (Polypropylene)

Product Description

Used during the suspension of proteins, DNA and cells. K-749520-0090 / 0590 comes individually wrapped and s DNAse, RNAse and pyrogen free.

Part Number
2-4782-02
2-4782-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model

฿ 10,547.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.5 Pellet Pestle K749520-0090 K749520-0090

฿ 10,500.00

CRUSHING/MIXING/POWDERING 1 Pack(s)

100 Pieces Per Package

19 Day(s) 0.5 Pellet Pestle K749520-0590 K749520-0590

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1