(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2976-01 |
1-2976-11 |
1-2976-12 |
1-2976-13 |
1-2976-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | Specifications | Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | JAN code | Accessory | Features 1 | Features 2 | Footnotes | Specification details | Power Supply | Safety Function | Timer | Maximum High-Frequency Output (W) |
Oscillating Frequency (kHz) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 278,618.00 ฿ 196,676.45 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 195X310X170 | - | Main Body | Approximately 3,500 (main body) / Approximately 350 (oscillator) | Ultrasonic homogenizer SONICSTAR85 | SONICSTAR85 | 4560111725781 | ø3 mm Tip (Titanium Alloy), Wrench x 2 pcs, Stand, Clamp | This model is versatile for use with a micro amount to a large amount of sample. Periodically activates the frequency search function to enable stable oscillation. Automatically adjusts the output to keep a certain amplitude corresponding to the sample load variation and time-dependent change in temperature and viscosity. | High-efficiency, crushable type that restricts denaturation of samples due to heat. Labor efficiency can be improved by using the optional foot switch. | Acquired Type Certification by Ministry of Internal Affairs and Communications. | Frequency search function incorporated | AC100V 50/60Hz 3A | Overcurrent Protection Fuse (3 A)/ Tip Consumption Error Display | Continuous operation (1 sec.-10 min.) intermittent operation (0.5 sec.-5 min.) | 85 | 21±1 | 1 unit | ||
฿ 35,970.52 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | φ2 | Option | ø2 mm Tip | - | Ultrasonic Homogenizer ST-2 | ST-2 | 4560111725798 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 33,755.20 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | φ3 | Option | ø3 mm Tip | - | Ultrasonic Homogenizer ST-3 | ST-3 | 4560111725804 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 33,755.20 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | φ6 | Option | ø6 mm Tip | - | Ultrasonic Homogenizer ST-6 | ST-6 | 4560111725811 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 4,451.41 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | - | Option | Foot Switch | - | Ultrasonic homogenizer foot switch | Foot Switch | 4560111725828 | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Features low heat generation and strong pulverization, applicable to both small amounts and large samples.
Part Number |
---|
1-2976-01 |
1-2976-11 |
1-2976-12 |
1-2976-13 |
1-2976-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Other | Specifications | Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | JAN code | Accessory | Features 1 | Features 2 | Footnotes | Specification details | Power Supply | Safety Function | Timer | Maximum High-Frequency Output (W) |
Oscillating Frequency (kHz) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 278,618.00 ฿ 196,676.45 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 19 Day(s) | 195X310X170 | - | Main Body | Approximately 3,500 (main body) / Approximately 350 (oscillator) | Ultrasonic homogenizer SONICSTAR85 | SONICSTAR85 | 4560111725781 | ø3 mm Tip (Titanium Alloy), Wrench x 2 pcs, Stand, Clamp | This model is versatile for use with a micro amount to a large amount of sample. Periodically activates the frequency search function to enable stable oscillation. Automatically adjusts the output to keep a certain amplitude corresponding to the sample load variation and time-dependent change in temperature and viscosity. | High-efficiency, crushable type that restricts denaturation of samples due to heat. Labor efficiency can be improved by using the optional foot switch. | Acquired Type Certification by Ministry of Internal Affairs and Communications. | Frequency search function incorporated | AC100V 50/60Hz 3A | Overcurrent Protection Fuse (3 A)/ Tip Consumption Error Display | Continuous operation (1 sec.-10 min.) intermittent operation (0.5 sec.-5 min.) | 85 | 21±1 | 1 unit | ||
฿ 35,970.52 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | φ2 | Option | ø2 mm Tip | - | Ultrasonic Homogenizer ST-2 | ST-2 | 4560111725798 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 33,755.20 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | φ3 | Option | ø3 mm Tip | - | Ultrasonic Homogenizer ST-3 | ST-3 | 4560111725804 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 33,755.20 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | φ6 | Option | ø6 mm Tip | - | Ultrasonic Homogenizer ST-6 | ST-6 | 4560111725811 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 4,451.41 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 6 Day(s) | - | Option | Foot Switch | - | Ultrasonic homogenizer foot switch | Foot Switch | 4560111725828 | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?