1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Punch with Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Automatic Punch with Tip
  • Automatic Punch with Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 729.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful punch which can perform both punching and scribing.
[Features]
Punching is possible without using a hammer. (Auto Return Type)
The strength of the striking force can be adjusted by loosening the back cap.
Both punching and scribing are possible. (AP-S only)
With palm protector to protect the palms from the shock created by continuous punching. (AP-L only)
[Applications]
For scribing work.

 
Part Number
AP-L
AP-M
AP-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Hitting Force
(N)
Material: Body Mass
(g)
Use Features

฿ 1,760.00

NGS SCRIBER 1 Piece(s) 3 Day(s) -490Plastic114Punch WorkPunch work can be performed without the need of a hammer. Loosening the rear cap allows for adjustment of the hammer strength. Includes palm protector to protect the palm from the impact of continuous punch work.

฿ 729.00

WORKINGTOOLS 1 Piece(s) Same day -294Plastic65Punch WorkPunch work can be performed without the need of a hammer. Loosening the rear cap allows for adjustment of the hammer strength.

฿ 1,272.00

SCRIBER 1 Piece(s) 10 Day(s) 1098Aluminum33For Scribe and Punch WorkPunch work can be performed without the need of a hammer. Punching and marking work can both be performed. Loosening the rear cap allows for adjustment of the hammer strength.

Loading...

  1. 1

Basic Information

Product Model Automatic Punch Material (Tip Portion) Carbide Tip Tip Hardness HRA87