(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shank Electric Drill Minipump

Hexagonal Shank Electric Drill Minipump

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RDP-01

  • Discharge Quantity(l/min)
    10–12
  • Total lift(m)
    12
  • Caliber(mm)
    50.5
  • Mass(g)
    160
  • Feature 1
    A completely self-contained pump to be installed on an electric drill with corrosion-resistant and oil-resistant properties.
  • Use
    For supply/drainage of water/dirty water, etc.
  • Specifications
    Operating hose internal diameter: 16 mm, total pump head: 12 m, pumpage: 10-12 l/min, correct rotational speed: 1,600 min⁻¹, chuck fixing axle (shaft): 6.35 mm, accessories: hose band 2 pcs.
  • Amount Of Content
    1 pc.
Part Number
RDP-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 934.00

MEASURING TOOLS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Discharge Quantity(l/min)
    10–12
  • Total lift(m)
    12
  • Caliber(mm)
    50.5
  • Mass(g)
    160
  • Feature 1
    A completely self-contained pump to be installed on an electric drill with corrosion-resistant and oil-resistant properties.
  • Use
    For supply/drainage of water/dirty water, etc.
  • Specifications
    Operating hose internal diameter: 16 mm, total pump head: 12 m, pumpage: 10-12 l/min, correct rotational speed: 1,600 min⁻¹, chuck fixing axle (shaft): 6.35 mm, accessories: hose band 2 pcs.
  • Amount Of Content
    1 pc.

Product Description

A completely self-contained corrosion-resistant and oil-resistant pump used by mounting on electric drills.
[Features]
· Instantly turns an electric drill into a drainage pump.
· Uses a hex shank, so can easily mount on drill drivers and drill chucks.
Note: Cannot be used with gasoline, highly volatile chemicals, strong acids or alkalis, or ammonia.
· Chuck mounting shank diameter (shaft): 6.35 mm
[Applications]
· A pump for oil drums that can be used in plumbing work and for transferring water, oil, and other liquids by attaching it to an electric drill.

Specifications of RDP-01

  • Discharge Quantity(l/min)
    10–12
  • Total lift(m)
    12
  • Caliber(mm)
    50.5
  • Mass(g)
    160
  • Feature 1
    A completely self-contained pump to be installed on an electric drill with corrosion-resistant and oil-resistant properties.
  • Use
    For supply/drainage of water/dirty water, etc.
  • Specifications
    Operating hose internal diameter: 16 mm, total pump head: 12 m, pumpage: 10-12 l/min, correct rotational speed: 1,600 min⁻¹, chuck fixing axle (shaft): 6.35 mm, accessories: hose band 2 pcs.
  • Amount Of Content
    1 pc.
Part Number
RDP-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 934.00

MEASURING TOOLS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Completely self-contained, corrosion and oil resistant pump used by attaching to an electric drill.

Usage

●Transfer of water, sewage, etc., supply/drainage.

Specification

●W x D x H(mm):100 x 80.5 x 55
●Total Head(m):12
●SPQ(piece):10
●Pumping Capacity: 10 to 12L/min(when 1600rpm -1)
●Applicable Hose Inner Diameter: 16mm
●Chuck Mounting Shaft Shape: Opposite Side 6.35mm(hexagonal shaft)

Materials

●Main Body: Phenol Resin
●Rotor: Oil Resistant Nitrile Rubber

Accessories

●2 Piece Hose Bands