(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An essential item for work sites. Convenient and portable pencil-type scribing needle with carbide specifications.
[Features]
· The clip makes it convenient for carrying.
· The knock-type mechanism allows the scriber to be stored inside the body.
· Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
· Very little abrasion and does not chip.
· A durable scriber that does not create burrs.
· Tip: Carbide tip (G2), tip angle: 50°
[Applications]
· Used in scribing work.
Product Model | Pencil Type Marking Needle | Tip Portion Specifications | Carbide Tip | Material | Main Body: Plastic; Tip: Ultra-Hard Tip |
---|---|---|---|---|---|
Use | Scribe Work | Feature 1 | Has clip for convenient carry; scribing needle can be stored in the main body with knock mechanism; hardened steel carbide tip; can even scribe on glass etc.; wear resistant and does not chip; a high durability scribing needle which does not burr; tip angle: 50° |
Please check the type/dimensions/specifications of the part SC-P in the Pencil Scribing Needle series.
Part Number |
---|
SC-PDX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Diameter (mm) | Total length (mm) | Mass (g) |
---|---|---|---|---|---|---|---|
฿ 2,514.29 | 1 Piece(s) | 12 Day(s) | 8 | 132 | 32 |
How can we improve?
How can we improve?