1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drafting Tool Triangular Scale

Drafting Tool Triangular Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 335.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A triangular scale used for creating drawings and reading dimensions.
[Features]
· Convenient for preparing and reading drawings that are required for registration procedures, such as land survey drawings and building floor plans. (A-15, A-30)
· Triangle scale provided with essential scales for architectural design. (B-15, B-30)
· A reduced copy of a drawing can be read at the original size. (C-15, C-30)
[Applications]
· For creating and reading drawings.

 
Part Number
70777
70802
70803
74969
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Length
(mm)
Scaling Scale
(cm)
Trusco code Mass
(g)
Features Application Accessory

฿ 335.81

STRAIGHT SCALE 1 Piece(s) 1 Day(s) Main unit cross section: 16×16×16 mm1201/100・1/200・1/300・1/400・1/500・1/60010408-36619Pocket sized, convenient and portable.--

฿ 370.00

SWS DRAWING TOOL 1 Piece(s) 1 Day(s) Main unit cross section: 16×16×16 mm1701/50 / 1/100 / 1/200: Row A→ Row A (70.7%)/ Row A → Row B (86.6%)15408-367913A reduced copy of a drawing can be read at the original size.For Reduced CopyPlastic Case

฿ 674.95

SWS DRAWING TOOL 1 Piece(s) 1 Day(s) Main unit cross section: 25×25×25 mm3261/50 / 1/100 / 1/200: Row A→ Row A (70.7%)/ Row A → Row B (86.6%)30408-368758A reduced copy of a drawing can be read at the original size.For Reduced CopyPlastic Case

฿ 338.00

SWS DRAWING TOOL 1 Piece(s) 1 Day(s) Main unit cross section: 16×16×16 mm1701/100・1/200・1/250・1/300・1/500・1/60015-13The product is useful in preparing and reading drawings that are required for registration procedures, such as land survey drawings and building floor plans.For Land and House InvestigatorsPlastic Case

Loading...

  1. 1

Basic Information

Material Resin Material Details ABS Resin