- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Plumb Bob, Handy Plumb Pro Auto Winding Sui-Pita 400 g Red
Specifications of 77376
-
- Product Type
- Plumb bob
-
- Thread length(m)
- 5
-
- Main Body Material
- ABS Resin / Elastomer Resin
-
- Spring Material
- Stainless steel (clockwork)
-
- Needle material
- Spring Steel
-
- Magnet Material
- Neodymium Magnet
-
- Thread material
- Nylon
-
- Usable spindle
- 100 g-850 g (1 kg with the use of drum stopper)
-
- Main Body Size(mm)
- 125×100×35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,884.00
|
PLUMB BOBS
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Product Type
- Plumb bob
-
- Thread length(m)
- 5
-
- Main Body Material
- ABS Resin / Elastomer Resin
-
- Spring Material
- Stainless steel (clockwork)
-
- Needle material
- Spring Steel
-
- Magnet Material
- Neodymium Magnet
-
- Thread material
- Nylon
-
- Usable spindle
- 100 g-850 g (1 kg with the use of drum stopper)
-
- Main Body Size(mm)
- 125×100×35
Product Description
Can be hit with a hammer. Needle replacement is possible without using tools. A rust-resistant stainless steel spring is used for the spring drum. It also attaches firmly to iron parts using a neodymium magnet. The main body is protected by elastomer resin and features an impact-resistant design.
Specifications of 77376
-
- Product Type
- Plumb bob
-
- Thread length(m)
- 5
-
- Main Body Material
- ABS Resin / Elastomer Resin
-
- Spring Material
- Stainless steel (clockwork)
-
- Needle material
- Spring Steel
-
- Magnet Material
- Neodymium Magnet
-
- Thread material
- Nylon
-
- Usable spindle
- 100 g-850 g (1 kg with the use of drum stopper)
-
- Main Body Size(mm)
- 125×100×35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,884.00
|
PLUMB BOBS
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?