1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Ruler

Aluminum Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler used for measuring length or as a cutting or grooving ruler.
[Features]
· Lightweight and sturdy ruler which does not rust.
· It uses large, vivid scale numerals.
· The anti-slip type has a sponge on the back, allowing the ruler to be held down with light force.
[Applications]
· For measuring length, grooving, or cutting.

 
Part Number
65331
65358
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Size Tolerance for length
(mm)
Trusco code Mass
(g)

฿ 166.67

HAND TOOL 1 Piece(s) 1 Day(s) 300310×35×5±0.20408-357152

฿ 256.67

ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 450460×35×5±0.25-79

Loading...

  1. 1

Basic Information

Scale gradation of the upper level(mm) 1 Material Aluminum Features With slip prevention