(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Useful for checking the angle for welding.
· The rod moves left and right, so symmetrical positioning is easy.
· Securely fixed with brace.
· Prevents changes in the angle while working.
· Made of aluminum and lightweight, making even work in high places easy.
· The rod is thick, and can be used as guide ruler for a circular saw.
· The angle scale is at a 1 degree pitch (20-120°), and the gradient scale is at a 1" pitch (flat gradient, steep gradient 0-10).
· Writing tape has been adhered to record the measured angle.
· Use for improving work efficiency by drawing angles using pen, pencil, etc. (pencil markings can be erased completely with an eraser)
Part Number |
---|
62569 |
62570 |
62571 |
62572 |
62573 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Length x Width x Thickness (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 1,262.19 | SWS HAND TOOL | 1 Piece(s) | 10 Day(s) | 30cm | 355×30×20 | 265 | ||
฿ 1,419.69 | SWS HAND TOOL | 1 Piece(s) | 45 Day(s) | 45cm | 505×30×20 | 380 | ||
฿ 1,714.56 | SWS HAND TOOL | 1 Piece(s) | 45 Day(s) | 60cm | 655×30×20 | 480 | ||
฿ 2,304.30 | SWS HAND TOOL | 1 Piece(s) | 45 Day(s) | 90cm | 955×30×20 | 680 | ||
฿ 2,894.04 | SWS HAND TOOL | 1 Piece(s) | 45 Day(s) | 1.2m | 1255×30×20 | 880 |
Loading...
Product Type | Free Set Square | Scale | Available | Material | Aluminum |
---|---|---|---|---|---|
Features | Useful for checking the angle for welding. Made of aluminum and light weight, so work at a high place can be conducted easily. | Application | For scribing and angle transfer. Bracing allows for secure fixing. |
How can we improve?
How can we improve?