Steel Rack L21999/H21999

Brand :
AS ONE

Caution

    Product Description

    Steel rack (white, black).
    [Features]
    · Assembly time for middle shelves has been shortened by using hooks, which also makes relocation of shelves easy.
    · Assembly time can be shortened by using hooks.
    · Shelf boards can be easily moved.
    · Steel material.
    · Load capacity: 100 kg/level when fixed using screws, 50 kg/level when using hooks.
    [Applications]
    · Shelves optimal for storage of various items.

    Steel Rack That Can Shorten Assembly Time By Allowing Shelf Boards To Be Easily Moved With Hooks

    Optimal for storing items.

    Optimal for storing items.

    Steel Rack, Height 750 mm / 1,200 mm Product Lineup

    Part NumberModel NumberSize (mm)Color
    1-2159-01L21999B600 × 400 × 750Black
    1-2159-02L21999W600 × 400 × 750White
    1-2159-03H21999B600 × 400 × 1,200Black
    1-2159-04H21999W600 × 400 × 1,200White

    Important Points Concerning This Product

    • Uniform load is 100 kg/level (hook type is 50 kg/level). Concentrated loads or overloading may cause product damage or collapse, as well as potentially causing injury.
    • When installing the product, make sure to adjust it so that it is level. If installed in a state that is not level, there is danger of warpage, damage, or falling.
    • Do not apply strong shocks to the product when storing or removing loads. Product may be damaged or deformed, or it may cause injury.
    • Do not place hands or fingers inside bending parts or holes of the product. This has a risk of injury.
    • Do not place feet on, lift, or lean on the product, etc. There is a risk of injury due to falling, or the product may be deformed or damaged.
    • Do not use if there are loose screws or disconnected supports. If any abnormalities are found, discontinue use immediately. Additionally, periodic inspections should be performed approx. once a month.
    • Take the appropriate safety measures when storing hazardous materials (chemicals, flammable materials, etc.).
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Steel Rack L21999/H21999 | AS ONE | MISUMI Thailand