Wire Rack, Steel (Chrome Plating)

Brand :
AS ONE

Caution

    Product Description

    Versatile steel rack that can also be used as an office storage shelf.
    [Features]
    · Wire rods are placed on the steel shelf vertically at a 20‑mm pitch to make it harder for items to fall off.
    · Since the reinforcement material (truss frame) is in the center of the shelf, it has excellent load capacity, with 1 level supporting 200 kg.
    [Applications]
    · For stores, offices and more. Poles, shelves, and optional parts can be freely combined.
    · As a storage rack in back yards, offices, etc.
    · Versatile steel rack that even works well on sales floors by combining wooden covers and lower storage options.

    Wire Rack Features

    8-5074-01 external appearance

    8-5074-01 external appearance

    8-5074-01 specifications

    Material: steel (chrome plating)
    Shelf load resistance: 200 kg/level (distributed load)
    Total load resistance: 200 kg
    Shelf mounting pitch 25 mm
    With adjuster
    Casters: ø100 (diameter 100 mm) rubber (with stopper × 2, without stopper × 2)
    Set contents: 4 posts, 4 shelf boards, 1 set of brackets
    Assembly type (tool required)
    Number of levels: 4
    Width × depth × height: 907 × 457 × 1,506 mm

    • *For the curtains, use the vinyl curtains for shelving (8-7788-01 to 03).
    • *Refer to the catalog for types and model numbers other than the above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat