Metal Mat MMT

Brand :
AS ONE

Caution

    Product Description

    Part for increasing the installation area with the floor and distributing the load to the floor.
    [Features]
    · Simple installation by just placing it, no processing of the main body.
    · Plate using 2 mm-thick SUS430 stainless steel material.
    · Leaves no marks from the poles on the floor.
    [Applications]
    · Can be used to protect the surface of the floor.

    Metal Mat MMT (1 pc.) Usage Example

    Model number: MMT (1 pc.)

    Model number: MMT (1 pc.)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Metal Mat MMT | AS ONE | MISUMI Thailand