Even Shelf, Depth 460 mm / 613 mm

Brand :
AS ONE

Caution

    Product Description

    Basic wire shelf set.
    [Features]
    · Load resistance 250 kg/level. Clear coating has been applied to the shelf board from the top of the chrome plating.
    · Thanks to a careful undercoat treatment and differences in the plating film thickness, it is stronger and longer lasting than similar products.
    · SUS430 stainless steel is used for the poles most touched by hand.
    · Corrosion rarely occurs even with long-term use, allowing it to be used for even longer.
    · Limited space can effectively be utilized.
    [Applications]
    · Optimal for storing goods indoors, such as in warehouses, laboratories, etc.
    · Can be used for various applications thanks to its excellent durability.

    Shelf Specifications

    External appearance

    External appearance

    • Beautiful, easy-to-handle even shelf that effectively uses limited spaces.
    • Shelf board has a clear coating (acrylic resin coating) with excellent corrosion resistance, and the poles are made of stainless steel (SUS430), featuring excellent durability.
    • Grooves are carved in the poles, making it possible to adjust the height of the shelf boards.
    • With a load resistance of 250 kg for each shelf, it can withstand storing even heavy objects.
    • Product classification: shelf
    • Material: shelf board: steel wire (chrome plating / clear coating finish / rust-proof treatment), post: stainless steel (SUS430), post cap: PE (polyethylene), post base adjustment bolt: steel bright chromate plating, nut: zinc diecast
    • Shelf board load resistance: 250 kg/level (distributed load)
    • Assembly type (tool required)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat