(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves No.140

Nitrile Rubber Gloves No.140

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-937-04

  • Product Type
    With arm cover
  • Application
    For work
  • Size
    L
  • Details Type
    With thick type arm cover
  • Overall Length(mm)
    650
  • Color
    Violet
  • Specification details
    Odor-prevention sanitary processing (fleece lining)
  • Material
    PVC (Polyvinyl Chloride Resin) Produced using phthalate-free ester plasticizer
  • Manufacturer Product Name
    Rubber Gloves No.140 650 L 1-Pair
  • Manufacturer Model Number
    No.140
  • JAN Code
    4901792014335
  • Capacity
    1 Pair
Part Number
6-937-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 493.68

GLOVES WITH ARM COVER 1 Piece(s) 6 Day(s) 1 Pair

Basic Specifications

  • Product Type
    With arm cover
  • Application
    For work
  • Size
    L
  • Details Type
    With thick type arm cover
  • Overall Length(mm)
    650
  • Color
    Violet
  • Specification details
    Odor-prevention sanitary processing (fleece lining)
  • Material
    PVC (Polyvinyl Chloride Resin) Produced using phthalate-free ester plasticizer
  • Manufacturer Product Name
    Rubber Gloves No.140 650 L 1-Pair
  • Manufacturer Model Number
    No.140
  • JAN Code
    4901792014335
  • Capacity
    1 Pair

Product Description

AS ONE Vinylove No.140
For work.
Deodorant processed for sanitary purpose (fleece lining).
[Materials]PVC (PVC resin) with non-phthalate plasticizer used

Specifications of 6-937-04

  • Product Type
    With arm cover
  • Application
    For work
  • Size
    L
  • Details Type
    With thick type arm cover
  • Overall Length(mm)
    650
  • Color
    Violet
  • Specification details
    Odor-prevention sanitary processing (fleece lining)
  • Material
    PVC (Polyvinyl Chloride Resin) Produced using phthalate-free ester plasticizer
  • Manufacturer Product Name
    Rubber Gloves No.140 650 L 1-Pair
  • Manufacturer Model Number
    No.140
  • JAN Code
    4901792014335
  • Capacity
    1 Pair
Part Number
6-937-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 493.68

GLOVES WITH ARM COVER 1 Piece(s) 6 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1