(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grip Gloves

Grip Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7203-02

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Size
    M
  • Details Type
    Active Grip
  • Overall Length(mm)
    230
  • Color
    Black + Gray
  • Manufacturer Product Name
    Grip Gloves 581 M
  • Manufacturer Model Number
    581
  • JAN Code
    4907026058144
  • Features
    The non-slip processing enables stable grip performance in both dry and wet conditions. Excellent durability, oil resistance, breathability and flexibility. Cuts ultraviolet rays by 97.9% to enable use for outdoor work.
  • Surface material
    NBR (Nitrile Rubber)
  • Lining material
    Nylon
  • Capacity
    1 Pair
Part Number
1-7203-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 351.43

ANTI-SLIP GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Size
    M
  • Details Type
    Active Grip
  • Overall Length(mm)
    230
  • Color
    Black + Gray
  • Manufacturer Product Name
    Grip Gloves 581 M
  • Manufacturer Model Number
    581
  • JAN Code
    4907026058144
  • Features
    The non-slip processing enables stable grip performance in both dry and wet conditions. Excellent durability, oil resistance, breathability and flexibility. Cuts ultraviolet rays by 97.9% to enable use for outdoor work.
  • Surface material
    NBR (Nitrile Rubber)
  • Lining material
    Nylon
  • Capacity
    1 Pair

Product Description

Anti-slip processed to achieve a stable grip in both dry and wet conditions. Excellent durability, oil resistance, breathability, and flexibility. Cuts UV rays by 97.9%, usable for outdoor work.

Specifications of 1-7203-02

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Size
    M
  • Details Type
    Active Grip
  • Overall Length(mm)
    230
  • Color
    Black + Gray
  • Manufacturer Product Name
    Grip Gloves 581 M
  • Manufacturer Model Number
    581
  • JAN Code
    4907026058144
  • Features
    The non-slip processing enables stable grip performance in both dry and wet conditions. Excellent durability, oil resistance, breathability and flexibility. Cuts ultraviolet rays by 97.9% to enable use for outdoor work.
  • Surface material
    NBR (Nitrile Rubber)
  • Lining material
    Nylon
  • Capacity
    1 Pair
Part Number
1-7203-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 351.43

ANTI-SLIP GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1