(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Half Mitten

Silicone Half Mitten

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2132-01

  • Product Type
    Other
  • Length(mm)
    127
  • Manufacturer Product Name
    Silicone half mitten yellow
  • Manufacturer Model
    Yellow
  • Material
    Silicon Rubber
  • Set Content
    260
  • Heat Resistant Temperature
    260
  • Capacity
    1 pc.
Part Number
1-2132-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,006.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Length(mm)
    127
  • Manufacturer Product Name
    Silicone half mitten yellow
  • Manufacturer Model
    Yellow
  • Material
    Silicon Rubber
  • Set Content
    260
  • Heat Resistant Temperature
    260
  • Capacity
    1 pc.

Specifications of 1-2132-01

  • Product Type
    Other
  • Length(mm)
    127
  • Manufacturer Product Name
    Silicone half mitten yellow
  • Manufacturer Model
    Yellow
  • Material
    Silicon Rubber
  • Set Content
    260
  • Heat Resistant Temperature
    260
  • Capacity
    1 pc.
Part Number
1-2132-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,006.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1