(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7896-01 |
1-7896-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,831.12 |
ANTI-HEAT GLOVES | 1 Piece(s) | 5 Day(s) | Long | 450 | Heat-resistant disaster-preparedness gloves CGM-645 | CGM-645 | 1 Pair | ||
฿ 6,140.37 |
ANTI-HEAT GLOVES | 1 Piece(s) | Same day | - | 350 | Heat-resistant disaster-preparedness gloves CGM-635 | CGM-635 | 1 Pair |
The fabric surface is soft and helps prevent fatigue. It is a heat-insulation reinforced type that can be used at room temperature of 500°C and instantaneous temperature of 1,000°C.
Part Number |
---|
1-7896-01 |
1-7896-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,831.12 |
ANTI-HEAT GLOVES | 1 Piece(s) | 5 Day(s) | Long | 450 | Heat-resistant disaster-preparedness gloves CGM-645 | CGM-645 | 1 Pair | ||
฿ 6,140.37 |
ANTI-HEAT GLOVES | 1 Piece(s) | Same day | - | 350 | Heat-resistant disaster-preparedness gloves CGM-635 | CGM-635 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?