(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Gloves Zetex Plus TM

Heat Resistant Gloves Zetex Plus TM

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,407.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-5317-02
8-5318-01
8-5318-02
8-5318-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 6,407.00

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) - Mitten 350 Heat-resistant gloves 21112-1400-ZP 21112-1400-ZP 1 Pair

฿ 7,415.00

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) - Gloves 280 Heat-resistant gloves 20112-1100-ZP 20112-1100-ZP 1 Pair

฿ 11,817.00

ANTI-HEAT GLOVES 1 Piece(s) 21 Day(s) - Gloves 350 Heat-resistant gloves 20112-1400-ZP 20112-1400-ZP 1 Pair

฿ 13,237.00

฿ 10,589.60

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) Long Gloves 580 Heat-resistant gloves 20112-2300-ZP 20112-2300-ZP 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Color
    Ecru
  • Specification details
    Non Asbestos
  • Material
    Silica fiber
  • Heat Resistant Temperature(°C)
    -73~+1093
  • Features
    Special coating is processed to silica fiber. Suitable for intermittently transporting or handling high-temperature material.
  • Capacity
    1 Pair

Product Description

Special coating is processed to silica fiber. Suitable for intermittently transporting or handling high-temperature material.

Part Number
8-5317-02
8-5318-01
8-5318-02
8-5318-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 6,407.00

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) - Mitten 350 Heat-resistant gloves 21112-1400-ZP 21112-1400-ZP 1 Pair

฿ 7,415.00

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) - Gloves 280 Heat-resistant gloves 20112-1100-ZP 20112-1100-ZP 1 Pair

฿ 11,817.00

ANTI-HEAT GLOVES 1 Piece(s) 21 Day(s) - Gloves 350 Heat-resistant gloves 20112-1400-ZP 20112-1400-ZP 1 Pair

฿ 13,237.00

฿ 10,589.60

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) Long Gloves 580 Heat-resistant gloves 20112-2300-ZP 20112-2300-ZP 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1