(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Gloves Heat Resistant Temperature (°C) 200 Overall Length (mm) 300 (±20)

Heat Resistant Gloves Heat Resistant Temperature (°C) 200 Overall Length (mm) 300 (±20)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7432-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Details Type
    Waterproof Type
  • Overall Length(mm)
    300(±20)
  • Color
    Silver
  • Back Material
    Aluminized Kevlar®
  • Heat Resistant Temperature(°C)
    200
  • Manufacturer Product Name
    Heat-resistant gloves: waterproof type one size fits all
  • Manufacturer Model Number
    Customer Requested Size
  • Features
    Protects from scalding due to spraying of hot water. Heat and damage-resistant Kevlar is used on the outer portion of this item. The inner portion consists of a neoprene rubber glove that is excellent at resisting heat and chemicals.
  • Palm material
    Kevlar® Knit (With Non-Slip Layer)
  • Cuff Material
    Aluminized Kevlar®
  • Inner Material
    Neoprene gloves (knitted lining)
  • Capacity
    1 Pair
Part Number
1-7432-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,820.76

ANTI-HEAT GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Details Type
    Waterproof Type
  • Overall Length(mm)
    300(±20)
  • Color
    Silver
  • Back Material
    Aluminized Kevlar®
  • Heat Resistant Temperature(°C)
    200
  • Manufacturer Product Name
    Heat-resistant gloves: waterproof type one size fits all
  • Manufacturer Model Number
    Customer Requested Size
  • Features
    Protects from scalding due to spraying of hot water. Heat and damage-resistant Kevlar is used on the outer portion of this item. The inner portion consists of a neoprene rubber glove that is excellent at resisting heat and chemicals.
  • Palm material
    Kevlar® Knit (With Non-Slip Layer)
  • Cuff Material
    Aluminized Kevlar®
  • Inner Material
    Neoprene gloves (knitted lining)
  • Capacity
    1 Pair

Product Description

[Features]
・ It protects hands against burns caused by splashing of hot water
·Kevlar (R) with excellent heat resistance and cut resistance is used for the outer
・ Neoprene rubber gloves with excellent heat resistance and chemical resistance are used for the inner

Specifications of 1-7432-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Details Type
    Waterproof Type
  • Overall Length(mm)
    300(±20)
  • Color
    Silver
  • Back Material
    Aluminized Kevlar®
  • Heat Resistant Temperature(°C)
    200
  • Manufacturer Product Name
    Heat-resistant gloves: waterproof type one size fits all
  • Manufacturer Model Number
    Customer Requested Size
  • Features
    Protects from scalding due to spraying of hot water. Heat and damage-resistant Kevlar is used on the outer portion of this item. The inner portion consists of a neoprene rubber glove that is excellent at resisting heat and chemicals.
  • Palm material
    Kevlar® Knit (With Non-Slip Layer)
  • Cuff Material
    Aluminized Kevlar®
  • Inner Material
    Neoprene gloves (knitted lining)
  • Capacity
    1 Pair
Part Number
1-7432-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,820.76

ANTI-HEAT GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1