(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Protector

Heat Resistant Protector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-8253-02

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Color
    White
  • Product Name
    Arm Protector
  • Material
    Aramid Fiber NOMEX-III® (Made By DuPont)
  • Heat Resistant Temperature(°C)
    260 (Normal) / 370 (Intermittent) / 700 (Momentary)
  • Manufacturer Product Name
    Heat-resistant protector: arm protector
  • Manufacturer Model Number
    Arm Protector
  • Features
    Since the fibers are heat-resistant, their properties do not deteriorate even when washed repeatedly.
  • Capacity
    1 Pair
Part Number
6-8253-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,402.00

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Color
    White
  • Product Name
    Arm Protector
  • Material
    Aramid Fiber NOMEX-III® (Made By DuPont)
  • Heat Resistant Temperature(°C)
    260 (Normal) / 370 (Intermittent) / 700 (Momentary)
  • Manufacturer Product Name
    Heat-resistant protector: arm protector
  • Manufacturer Model Number
    Arm Protector
  • Features
    Since the fibers are heat-resistant, their properties do not deteriorate even when washed repeatedly.
  • Capacity
    1 Pair

Product Description

[Features]
·The fiber itself is heat resistant, so the properties will not deteriorate even after repeated washing.

Specifications of 6-8253-02

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Color
    White
  • Product Name
    Arm Protector
  • Material
    Aramid Fiber NOMEX-III® (Made By DuPont)
  • Heat Resistant Temperature(°C)
    260 (Normal) / 370 (Intermittent) / 700 (Momentary)
  • Manufacturer Product Name
    Heat-resistant protector: arm protector
  • Manufacturer Model Number
    Arm Protector
  • Features
    Since the fibers are heat-resistant, their properties do not deteriorate even when washed repeatedly.
  • Capacity
    1 Pair
Part Number
6-8253-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,402.00

ANTI-HEAT GLOVES 1 Piece(s) 19 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1