(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heat Resistant Gloves Resistant Temperature (°C) 450

Heat Resistant Gloves Resistant Temperature (°C) 450

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-537-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    Approx. 270
  • Color
    Dark gray
  • Specification details
    Washable
  • Material
    Flame-resistant acrylic fiber, para-aramid fiber
  • Manufacturer Product Name
    Heat-resistant gloves RT-Y
  • Manufacturer Model Number
    RT-Y
  • Features
    Unlikely to melt, and there is little shrinkage against fire. It is fire-resistant in normal air. High heat resistance, durability, chemical resistance, and cut resistance.
  • Footnotes
    Use at 450°C or less.
  • Capacity
    1 Pair
Part Number
6-537-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,367.14

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    Approx. 270
  • Color
    Dark gray
  • Specification details
    Washable
  • Material
    Flame-resistant acrylic fiber, para-aramid fiber
  • Manufacturer Product Name
    Heat-resistant gloves RT-Y
  • Manufacturer Model Number
    RT-Y
  • Features
    Unlikely to melt, and there is little shrinkage against fire. It is fire-resistant in normal air. High heat resistance, durability, chemical resistance, and cut resistance.
  • Footnotes
    Use at 450°C or less.
  • Capacity
    1 Pair

Product Description

It is difficult to melt and has almost no shrinkage against flames. It is usually hard to burn in the air. Has excellent heat resistance, durability, chemical resistance, and cut resistance.

Specifications of 6-537-01

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    Approx. 270
  • Color
    Dark gray
  • Specification details
    Washable
  • Material
    Flame-resistant acrylic fiber, para-aramid fiber
  • Manufacturer Product Name
    Heat-resistant gloves RT-Y
  • Manufacturer Model Number
    RT-Y
  • Features
    Unlikely to melt, and there is little shrinkage against fire. It is fire-resistant in normal air. High heat resistance, durability, chemical resistance, and cut resistance.
  • Footnotes
    Use at 450°C or less.
  • Capacity
    1 Pair
Part Number
6-537-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,367.14

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1