(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Disaster Prevention Gloves Heat Resistance 400°C or below

Heat Resistant Disaster Prevention Gloves Heat Resistance 400°C or below

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,317.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1492-01
1-1492-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 4,317.53

ANTI-HEAT GLOVES 1 Piece(s) Same day - 340 Heat-resistant disaster-preparedness gloves CGM-8A CGM-8A 1 Pair

฿ 5,477.90

ANTI-HEAT GLOVES 1 Piece(s) Same day Long 450 Heat-resistant disaster-preparedness gloves CGM-8AL CGM-8AL 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Color
    Dark blue
  • Specification details
    Washable
  • Features
    Because it is made of soft knit, it is excellent in workability. It is excellent in heat resistance and chemical resistance.
  • Footnotes
    Use at 400°C or less.
  • Palm material
    Meta-Aramid Fibers / Aluminum Processing
  • Inner material
    100% Cotton
  • Surface material
    Meta-Aramid Fibers
  • Capacity
    1 Pair

Product Description

Because it is made of soft knit, it is excellent in workability. Features outstanding heat resistance and chemical resistance.

Part Number
1-1492-01
1-1492-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 4,317.53

ANTI-HEAT GLOVES 1 Piece(s) Same day - 340 Heat-resistant disaster-preparedness gloves CGM-8A CGM-8A 1 Pair

฿ 5,477.90

ANTI-HEAT GLOVES 1 Piece(s) Same day Long 450 Heat-resistant disaster-preparedness gloves CGM-8AL CGM-8AL 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1