(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Gloves

Heat Resistant Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4917-02

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    330
  • Specification details
    Washable
  • Heat Resistant Temperature(°C)
    180
  • Manufacturer Product Name
    Heat-resistant gloves, long 330
  • Manufacturer Model Number
    330mm
  • JAN Code
    4907026194798
  • Features
    Features outstanding oil resistance and durability.
  • Surface material
    Polyester, Cotton (Nitrile coating)
  • Lining material
    Brushed Polyester
  • Capacity
    1 Pair
Part Number
1-4917-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,501.59

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    330
  • Specification details
    Washable
  • Heat Resistant Temperature(°C)
    180
  • Manufacturer Product Name
    Heat-resistant gloves, long 330
  • Manufacturer Model Number
    330mm
  • JAN Code
    4907026194798
  • Features
    Features outstanding oil resistance and durability.
  • Surface material
    Polyester, Cotton (Nitrile coating)
  • Lining material
    Brushed Polyester
  • Capacity
    1 Pair

Product Description

AS ONE Heat Resistant Gloves
It has excellent oil resistance and durability.
[Overall Length (mm)]Approx. 356

Specifications of 1-4917-02

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    330
  • Specification details
    Washable
  • Heat Resistant Temperature(°C)
    180
  • Manufacturer Product Name
    Heat-resistant gloves, long 330
  • Manufacturer Model Number
    330mm
  • JAN Code
    4907026194798
  • Features
    Features outstanding oil resistance and durability.
  • Surface material
    Polyester, Cotton (Nitrile coating)
  • Lining material
    Brushed Polyester
  • Capacity
    1 Pair
Part Number
1-4917-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,501.59

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1