(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Disaster Prevention Gloves Heat Resistance 200°C or below

Heat Resistant Disaster Prevention Gloves Heat Resistance 200°C or below

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-1003-03

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    250
  • Material
    Meta-Aramid Fibers
  • Manufacturer Product Name
    Heat-resistant disaster-preparedness gloves CGG5 250 mm
  • Manufacturer Model Number
    CGG5
  • Footnotes
    Use below 200°C.
  • Capacity
    1 Pair
Part Number
8-1003-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,194.17

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    250
  • Material
    Meta-Aramid Fibers
  • Manufacturer Product Name
    Heat-resistant disaster-preparedness gloves CGG5 250 mm
  • Manufacturer Model Number
    CGG5
  • Footnotes
    Use below 200°C.
  • Capacity
    1 Pair

Product Description

This product introduces excellent durability and protective properties to heat work. There is almost no shrinking even after laundering, and the flame retardant effect does not change.

Specifications of 8-1003-03

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    250
  • Material
    Meta-Aramid Fibers
  • Manufacturer Product Name
    Heat-resistant disaster-preparedness gloves CGG5 250 mm
  • Manufacturer Model Number
    CGG5
  • Footnotes
    Use below 200°C.
  • Capacity
    1 Pair
Part Number
8-1003-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,194.17

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1