(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Butyl Gloves

Butyl Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,835.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6780-01
1-6780-02
1-6780-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 2,835.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 19 Day(s) M Butyl Gloves B-131-R-8 M B-131-R-8 4958093027403 1 Pair

฿ 2,835.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 19 Day(s) L Butyl Gloves B-131-R-9 L B-131-R-9 4958093027502 1 Pair

฿ 3,043.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 19 Day(s) LL Butyl Gloves B-131-R-10 LL B-131-R-10 4958093027601 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Oil resistance and solvent resistance
  • Overall Length(mm)
    280
  • Thickness(mm)
    0.33
  • Material
    Butyl Rubber
  • Features
    Features outstanding chemical resistance. Outstanding against ketones and esters. Highly airtight, preventing gases as well as vapors from passing through.
  • Capacity
    1 Pair

Product Description

Features outstanding chemical resistance. Outstanding against ketones/esters. High airtightness that won't let gas or steam pass through.

Part Number
1-6780-01
1-6780-02
1-6780-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 2,835.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 19 Day(s) M Butyl Gloves B-131-R-8 M B-131-R-8 4958093027403 1 Pair

฿ 2,835.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 19 Day(s) L Butyl Gloves B-131-R-9 L B-131-R-9 4958093027502 1 Pair

฿ 3,043.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 19 Day(s) LL Butyl Gloves B-131-R-10 LL B-131-R-10 4958093027601 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1