(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Gloves, Thick, With Durability, Oil Resistance and Grip

Gloves, Thick, With Durability, Oil Resistance and Grip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 160.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1-7501-01
1-7501-02
1-7503-01
1-7503-02
1-7507-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 193.00

NATURAL RUBBER GLOVES 1 Piece(s) 20 Day(s) M Violet Cleaning gloves 736 Violet M, 1 pair 736 4907026073642 1 Pair

฿ 193.00

NATURAL RUBBER GLOVES 1 Piece(s) 20 Day(s) L Violet Cleaning gloves 736 Violet L, 1 pair 736 4907026073666 1 Pair

฿ 160.06

NATURAL RUBBER GLOVES 5 Piece(s) 5 Day(s) M Green Cleaning Bag 733 Green M 733 4907026073345 1 Pair

฿ 162.57

NATURAL RUBBER GLOVES 5 Piece(s) 5 Day(s) L Green Cleaning Bag 733 Green L 733 4907026073369 1 Pair

฿ 162.57

NATURAL RUBBER GLOVES 5 Piece(s) 14 Day(s) L Yellow Cleaning Bag 760 Yellow L 760 4907026076063 1 Pair

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    Heat resistance and cold resistance
  • Details Type
    Soft Ace
  • Overall Length(mm)
    320
  • Specification details
    Whole surface slip prevention and reverse side mildew-proofing / deodorant processing
  • Features
    Thick and durable, with superior oil-proof grip. Made from environment friendly non-phthalate plasticizers.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    Rayon, with Cotton Bristles
  • Capacity
    1 Pair

Product Description

Thick, it features outstanding durability, oil resistance, and gripping properties. Uses environmentally friendly non-phthalic acid ester-based plasticizers.

Part Number
1-7501-01
1-7501-02
1-7503-01
1-7503-02
1-7507-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 193.00

NATURAL RUBBER GLOVES 1 Piece(s) 20 Day(s) M Violet Cleaning gloves 736 Violet M, 1 pair 736 4907026073642 1 Pair

฿ 193.00

NATURAL RUBBER GLOVES 1 Piece(s) 20 Day(s) L Violet Cleaning gloves 736 Violet L, 1 pair 736 4907026073666 1 Pair

฿ 160.06

NATURAL RUBBER GLOVES 5 Piece(s) 5 Day(s) M Green Cleaning Bag 733 Green M 733 4907026073345 1 Pair

฿ 162.57

NATURAL RUBBER GLOVES 5 Piece(s) 5 Day(s) L Green Cleaning Bag 733 Green L 733 4907026073369 1 Pair

฿ 162.57

NATURAL RUBBER GLOVES 5 Piece(s) 14 Day(s) L Yellow Cleaning Bag 760 Yellow L 760 4907026076063 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1