(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile Rubber Gloves, Chemical Resistant Nitrile Gloves

Nitrile Rubber Gloves, Chemical Resistant Nitrile Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1851-02

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Standard
    JIS
  • Size
    M
  • Details Type
    Solvex
  • Overall Length(mm)
    330
  • Thickness(mm)
    0.3
  • Color
    Light blue
  • Specification details
    JIS T-8116 Compliant Product Food Sanitation Act Compliant Product
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Product Name
    Chemical Resistant Nitrile Gloves 245-M
  • Manufacturer Model Number
    245
  • JAN Code
    4907026194804
  • Features
    This thin and sturdy product is ideal for detailed work. It has excellent oil, chemical, and cut resistance.
  • Lining material
    Chlorination Finish
  • Capacity
    1 Pair
Part Number
1-1851-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 217.00

NITRILE RUBBER GLOVES 5 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Standard
    JIS
  • Size
    M
  • Details Type
    Solvex
  • Overall Length(mm)
    330
  • Thickness(mm)
    0.3
  • Color
    Light blue
  • Specification details
    JIS T-8116 Compliant Product Food Sanitation Act Compliant Product
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Product Name
    Chemical Resistant Nitrile Gloves 245-M
  • Manufacturer Model Number
    245
  • JAN Code
    4907026194804
  • Features
    This thin and sturdy product is ideal for detailed work. It has excellent oil, chemical, and cut resistance.
  • Lining material
    Chlorination Finish
  • Capacity
    1 Pair

Product Description

The product features superior oil resistance, chemical resistance and cut resistance.

Specifications of 1-1851-02

  • Product Type
    Nitrile Rubber
  • Application
    Oil resistance and solvent resistance
  • Standard
    JIS
  • Size
    M
  • Details Type
    Solvex
  • Overall Length(mm)
    330
  • Thickness(mm)
    0.3
  • Color
    Light blue
  • Specification details
    JIS T-8116 Compliant Product Food Sanitation Act Compliant Product
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Product Name
    Chemical Resistant Nitrile Gloves 245-M
  • Manufacturer Model Number
    245
  • JAN Code
    4907026194804
  • Features
    This thin and sturdy product is ideal for detailed work. It has excellent oil, chemical, and cut resistance.
  • Lining material
    Chlorination Finish
  • Capacity
    1 Pair
Part Number
1-1851-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 217.00

NITRILE RUBBER GLOVES 5 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1