(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laboment Gloves

Laboment Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-897-02

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Overall Length(mm)
    290(±2)
  • Color
    Semi-Transparent
  • Material
    Translucent PE (polyethylene)
  • Manufacturer Product Name
    Laboment Gloves M, 100 pcs
  • JAN Code
    4560111755931
  • Features
    The thin design allows for enjoyable work.
  • Capacity
    1 Box (100 Sheets)
Part Number
6-897-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 333.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Overall Length(mm)
    290(±2)
  • Color
    Semi-Transparent
  • Material
    Translucent PE (polyethylene)
  • Manufacturer Product Name
    Laboment Gloves M, 100 pcs
  • JAN Code
    4560111755931
  • Features
    The thin design allows for enjoyable work.
  • Capacity
    1 Box (100 Sheets)

Product Description

AS ONE Laboment Gloves
Because it is thin, it is easy to work with.
[Materials]Semi-transparent PE (polyethylene)

Specifications of 6-897-02

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Overall Length(mm)
    290(±2)
  • Color
    Semi-Transparent
  • Material
    Translucent PE (polyethylene)
  • Manufacturer Product Name
    Laboment Gloves M, 100 pcs
  • JAN Code
    4560111755931
  • Features
    The thin design allows for enjoyable work.
  • Capacity
    1 Box (100 Sheets)
Part Number
6-897-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 333.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1