(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLEAN KNOLL Gloves With PVC powder

CLEAN KNOLL Gloves With PVC powder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-903-01

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Details Type
    With PVC Powder
  • Overall Length(mm)
    Approximately 230
  • Color
    Transparency
  • Specification details
    Shared with Left/Right
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    CLEAN KNOLL Gloves With PVC powder L
  • Manufacturer Model Number
    With PVC Powder
  • JAN Code
    4562108501101
  • Features
    Slipping powder is applied for smooth attachment. Enables safe operation with soft elasticity and excellent tensile strength. Features excellent chemical resistance.
  • Capacity
    1 Box (100 Sheets)
Part Number
6-903-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 751.84

PVC GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Details Type
    With PVC Powder
  • Overall Length(mm)
    Approximately 230
  • Color
    Transparency
  • Specification details
    Shared with Left/Right
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    CLEAN KNOLL Gloves With PVC powder L
  • Manufacturer Model Number
    With PVC Powder
  • JAN Code
    4562108501101
  • Features
    Slipping powder is applied for smooth attachment. Enables safe operation with soft elasticity and excellent tensile strength. Features excellent chemical resistance.
  • Capacity
    1 Box (100 Sheets)

Product Description

Coated with a slip powder to make them easier to put on. Soft elasticity and excellent tensile strength enable secure work. Features outstanding chemical resistance.

Specifications of 6-903-01

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Details Type
    With PVC Powder
  • Overall Length(mm)
    Approximately 230
  • Color
    Transparency
  • Specification details
    Shared with Left/Right
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    CLEAN KNOLL Gloves With PVC powder L
  • Manufacturer Model Number
    With PVC Powder
  • JAN Code
    4562108501101
  • Features
    Slipping powder is applied for smooth attachment. Enables safe operation with soft elasticity and excellent tensile strength. Features excellent chemical resistance.
  • Capacity
    1 Box (100 Sheets)
Part Number
6-903-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 751.84

PVC GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1