(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Glove, Nitrist Tough

Thin Rubber Glove, Nitrist Tough

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,054.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-1052-43
8-1052-44
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 1,054.36

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

Same day L Nitrist Tough No.883 L 4901792020978 1 Box (100 Sheets)

฿ 1,054.36

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

Same day M Nitrist Tough No.883 M 4901792020961 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Overall Length(mm)
    240
  • Thickness(mm)
    0.1
  • Color
    Blue
  • Specification details
    For both the left and right, powder free, Compliant with Food Sanitation Act of Japan
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Model Number
    No.883
  • Features
    It has a good fit that fully utilizes the delicate fingertips' sensations. It is a thick type with excellent strength and durability. It is textured at the fingertips for an excellent grip.
  • Capacity
    1 Box (100 Sheets)

Product Description

A sense of fitting that fully utilizes the delicate fingertip senses. Thick type featuring outstanding strength and durability. Fingertips are embossed for excellent grip strength.

Part Number
8-1052-43
8-1052-44
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 1,054.36

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

Same day L Nitrist Tough No.883 L 4901792020978 1 Box (100 Sheets)

฿ 1,054.36

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

Same day M Nitrist Tough No.883 M 4901792020961 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1